JAJSHO2C July 2019 – May 2024 ISO7021
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1(1) | Supply Voltage Side 1 | VCCO(2)= 1.8V | 1.71 | 1.89 | V | |
VCC1(1) | Supply Voltage Side 1 | VCCO = 2.5V to 5V | 2.25 | 5.5 | V | |
VCC2(1) | Supply Voltage Side 2 | VCCO = 1.8V | 1.71 | 1.89 | V | |
VCC2(1) | Supply Voltage Side 2 | VCCO = 2.5V to 5V | 2.25 | 5.5 | V | |
VIH | High level Input voltage | 0.7 x VCCI | VCCI | V | ||
VIL | Low level Input voltage | 0 | 0.3 x VCCI | V | ||
IOH | High level output current | VCCO = 5V | -4 | mA | ||
VCCO = 3.3V | -2 | mA | ||||
VCCO = 2.5V | -1 | mA | ||||
VCCO = 1.8V | -1 | mA | ||||
IOL | Low level output current | VCCO = 5V | 4 | mA | ||
VCCO = 3.3V | 2 | mA | ||||
VCCO = 2.5V | 1 | mA | ||||
VCCO = 1.8V | 1 | mA | ||||
DR | Data Rate | 0 | 4 | Mbps | ||
TA | Ambient temperature | -55 | 125 | °C |