JAJSHO2C July 2019 – May 2024 ISO7021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 2MHz 50% duty cycle square wave | 8.4 | mW | ||
PD1 | Maximum power dissipation (side-1) | 4.2 | mW | |||
PD2 | Maximum power dissipation (side-2) | 4.2 | mW |