JAJSHO2C July 2019 – May 2024 ISO7021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
D-8 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 94.3°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C | 241 | mA | ||
RθJA = 94.3°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C | 368 | mA | ||||
RθJA = 94.3°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C | 482 | |||||
RθJA = 94.3°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C | 701 | mA | ||||
PS | Safety input, output, or total power | RθJA = 94.3°C/W, TJ = 150°C, TA = 25°C | 1325 | mW | ||
TS | Maximum safety temperature | 150 | °C |