JAJSHO2C July 2019 – May 2024 ISO7021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+(IN) | Rising input switching threshold | 0.7 x VCCI(1) | V | |||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
VOH | High-level output voltage | IOH = -4mA | VCCO - 0.4 | V | ||
VOL | Low-level output voltage | IOL = 4mA | 0.4 | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI (1) at INx | 1 | µA | ||
IIL | Low-level input current | VIL = 0V at INx | -1 | µA | ||
CMTI | Common mode transient immunity | VI = VCC or 0V, VCM = 1200V | 50 | 100 | kV/µs | |
Ci | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 2MHz, VCC = 5V | 2 | pF |