JAJSLN1 June 2022 ISO7041-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
ISO7041-Q1 | ||||||
Supply current - DC signal | Refresh disable | ICC1 | 5.1 | 8.8 | µA | |
ICC2 | 8.9 | 14.0 | µA | |||
Refresh enable VI = VCCI(2) (ISO7041-Q1); VI = 0 V (ISO7041-Q1 with F suffix) |
ICC1 | 6.8 | 12.2 | µA | ||
ICC2 | 9.6 | 14.0 | µA | |||
Refresh enable VI = 0 V (ISO7041-Q1); VI = VCCI (ISO7041-Q1 with F suffix) |
ICC1 | 8.1 | 14.8 | µA | ||
ICC2 | 10.0 | 15.6 | µA | |||
Supply current - AC signal | Refresh disable 10 kbps, No Load |
ICC1 | 7.9 | 13.7 | µA | |
ICC2 | 10.4 | 15.9 | µA | |||
Refresh disable 100 kbps, No Load |
ICC1 | 35.9 | 48.3 | µA | ||
ICC2 | 22.7 | 31.4 | µA | |||
Refresh disable 1 Mbps, No Load |
ICC1 | 316.4 | 395.7 | µA | ||
ICC2 | 147.2 | 188.2 | µA | |||
Refresh enable 10 kbps, No Load |
ICC1 | 9.8 | 16.4 | µA | ||
ICC2 | 10.5 | 16.2 | µA | |||
Refresh enable 100 kbps, No Load |
ICC1 | 35.9 | 48.3 | µA | ||
ICC2 | 22.7 | 31.4 | µA | |||
Refresh enable 1 Mbps, No Load |
ICC1 | 315.3 | 395.7 | µA | ||
ICC2 | 146.2 | 188.2 | µA | |||
Total Supply Current Per Channel, Refresh Disabled | DC Signal | ICC1(ch) + ICC2(ch) | 3.5 | 5.7 | µA | |
10 kbps, No Load | ICC1(ch) + ICC2(ch) | 5.2 | 8.2 | µA | ||
100 kbps, No Load | ICC1(ch) + ICC2(ch) | 14.8 | 19.2 | µA | ||
1 Mbps, No Load | ICC1(ch) + ICC2(ch) | 115.7 | 138.7 | µA | ||
Total Supply Current Per Channel, Refresh Enabled | VI = VCCI (ISO7041-Q1); VI = 0 V (ISO7041-Q1 with F suffix) |
ICC1(ch) + ICC2(ch) | 4.2 | 6.8 | µA | |
VI = 0 V (ISO7041-Q1); VI = VCCI (ISO7041-Q1 with F suffix) |
ICC1(ch) + ICC2(ch) | 4.6 | 7.7 | µA | ||
10 kbps, No Load | ICC1(ch) + ICC2(ch) | 5.2 | 8.2 | µA | ||
100 kbps, No Load | ICC1(ch) + ICC2(ch) | 14.8 | 19.2 | µA | ||
1 Mbps, No Load | ICC1(ch) + ICC2(ch) | 115.7 | 138.7 | µA |