SLLSE83F April 2013 – January 2015 ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC
PRODUCTION DATA.
ISO7131, ISO7140, and ISO7141 devices provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. ISO7131 has three channels with two forward and one reverse-direction channels. ISO7140 and ISO7141 are quad-channel isolators; ISO7140 has four forward channels, ISO7141 has three forward and one reverse-direction channels. These devices are capable of 50-Mbps maximum data rate with 5-V supplies and 40-Mbps maximum data rate with 3.3-V or 2.7-V supplies, with integrated filters on the inputs for noise-prone applications. The suffix F indicates that default output state is low; otherwise, the default output state is high (see Table 3).
Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7131CC | SSOP (16) | 4.90 mm × 3.90 mm |
ISO7140CC | ||
ISO7140FCC | ||
ISO7141CC | ||
ISO7141FCC |
Changes from E Revision (September 2013) to F Revision
Changes from D Revision (August 2013) to E Revision
Changes from C Revision (July 2013) to D Revision
Changes from B Revision (June 2013) to C Revision
Changes from A Revision (June 2013) to B Revision
Changes from * Revision (April 2013) to A Revision