SLLS629L January 2006 – October 2015 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | ISO721x NO. |
ISO722x NO. |
||
VCC1 | 1, 3 | 1, 3 | - | Power supply, VCC1 |
VCC2 | 8 | 8 | - | Power supply, VCC2 |
IN | 2 | 2 | I | Input |
OUT | 6 | 6 | O | Output |
EN | - | 7 | I | Output enable. OUT is enabled when EN is low or disconnected and disabled when EN is high. |
GND1 | 4 | 4 | - | Ground connection for VCC1 |
GND2 | 5, 7 | 5 | - | Ground connection for VCC2 |