SLLS629N January 2006 – February 2025 ISO721 , ISO721M , ISO722 , ISO722M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO721 AND ISO722 IN D PACKAGE | ||||||
PD | Power dissipation | 159 | mW | |||
ISO721M AND ISO722M IN D PACKAGE | ||||||
PD | Power dissipation | 195 | mW |