9.3 Feature Description
Table 1 provides an overview of the device features.
Table 1. Device Features
PART NUMBER |
MAXIMUM SIGNALING
RATE |
INPUT
THRESHOLD |
CHANNEL
DIRECTION |
ISO7220A |
1 Mbps |
≈ 1.5 V (TTL)
(CMOS compatible) |
Same direction |
ISO7220B |
5 Mbps |
≈ 1.5 V (TTL)
(CMOS compatible |
ISO7220C |
25 Mbps |
≈ 1.5 V (TTL)
(CMOS compatible) |
ISO7220M |
150 Mbps |
VCC/ 2 (CMOS) |
ISO7221A |
1 Mbps |
≈ 1.5 V (TTL)
(CMOS compatible) |
Opposite directions |
ISO7221B |
5 Mbps |
≈ 1.5 V (TTL)
(CMOS compatible) |
ISO7221C |
25 Mbps |
≈ 1.5 V (TTL)
(CMOS compatible) |
ISO7221M |
150 Mbps |
VCC/ 2 (CMOS) |