JAJS331R July 2006 – October 2024 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA
Table 7-1 provides an overview of the device features.
PART NUMBER | MAXIMUM SIGNALING RATE | INPUT THRESHOLD | CHANNEL DIRECTION |
---|---|---|---|
ISO7220A | 1 Mbps | ≅ 1.5 V (TTL) (CMOS compatible) | Same direction |
ISO7220B | 5 Mbps | ≅ 1.5 V (TTL) (CMOS compatible | |
ISO7220C | 25 Mbps | ≅ 1.5 V (TTL) (CMOS compatible) | |
ISO7220M | 150 Mbps | VCC/ 2 (CMOS) | |
ISO7221A | 1 Mbps | ≅ 1.5 V (TTL) (CMOS compatible) | Opposite directions |
ISO7221B | 5 Mbps | ≅ 1.5 V (TTL) (CMOS compatible) | |
ISO7221C | 25 Mbps | ≅ 1.5 V (TTL) (CMOS compatible) | |
ISO7221M | 150 Mbps | VCC/ 2 (CMOS) |