7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage(2), VCC1, VCC2 |
–0.5 |
6 |
V |
VI |
Voltage at IN, OUT |
–0.5 |
VCC + 0.5(3) |
V |
IO |
Output current |
–15 |
15 |
mA |
TJ |
Maximum junction temperature |
|
170 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings can cause permanent damage to the device. These ratings are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
(2) All voltage values except differential I/O bus voltages are with respect to network ground pin and are peak voltage values.
(3) Maximum voltage must not exceed 6 V.