JAJS331P July 2006 – August 2018 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC1 | VCC1 supply current | ISO7220C quiescent, VI = VCC or 0 V, no load | 0.4 | 0.9 | mA | |
ISO7221C quiescent, VI = VCC or 0 V, no load | 3.7 | 7.5 | ||||
ISO7220C 25 Mbps, 12.5-MHz input clock signal, no load | 1.5 | 3.5 | mA | |||
ISO7221C 25 Mbps, 12.5-MHz input clock signal, no load | 4.5 | 10 | ||||
ICC2 | VCC2 supply current | ISO7220C quiescent, VI = VCC or 0 V, no load | 6.8 | 15 | mA | |
ISO7221C quiescent, VI = VCC or 0 V, no load | 3.7 | 7.5 | ||||
ISO7220C 25 Mbps, 12.5-MHz input clock signal, no load | 9 | 17 | mA | |||
ISO7221C 25 Mbps, 12.5-MHz input clock signal, no load | 4.5 | 10 | ||||
VOH | High-level output voltage | IOH = –4 mA, See Figure 14 | VCC – 0.6 | 2.55 | V | |
IOH = –20 μA, See Figure 14 | VCC – 0.1 | 2.8 | ||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 14 | 0.25 | 0.6 | ||
IOL = 20 μA, See Figure 14 | 0 | 0.1 | ||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||
IIH | High-level input current | IN from 0 V or VCC | 10 | μA | ||
IIL | Low-level input current | IN from 0 V or VCC | –10 | μA | ||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (4E6πt) | 1 | pF | ||
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 16 | 10 | 30 | kV/μs |