JAJS331P July 2006 – August 2018 ISO7220A , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221B , ISO7221C , ISO7221M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 212°C/W, VI = 5.5 V, TJ = 170°C, TA = 25°C, see Figure 1 | 124 | mA | ||
RθJA = 212°C/W, VI = 3.6 V, TJ = 170°C, TA = 25°C, see Figure 1 | 190 | |||||
TS | Safety temperature | 150 | °C |