JAJS350L September 2007 – October 2024 ISO7230C , ISO7231C , ISO7231M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To provide reliable operation at all data rates and supply voltages, a 0.1 μF bypass capacitor is recommended at input and output supply pins (VCC1 and VCC2). The capacitors must be placed as close to the supply pins as possible. If only a single primary-side power supply is available in an application, isolated power can be generated for the secondary-side with the help of a transformer driver such as Texas Instruments SN6501 data sheet. For such applications, detailed power supply design and transformer selection recommendations are available in the SN6501 data sheet.