JAJSVN4A September 2011 – November 2024 ISO7231C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
ICC1 | ISO7231C-Q1 | Quiescent | VI = VCC or 0 V, All channels, no load, EN1 at 3 V, EN2 at 3 V |
6.5 | 11 | mA | ||
25 Mbps | 11 | 17 | ||||||
ICC2 | ISO7231C-Q1 | Quiescent | VI = VCC or 0 V, All channels, no load, EN1 at 3 V, EN2 at 3 V |
8 | 12 | mA | ||
25 Mbps | 10.5 | 16 | ||||||
ELECTRICAL CHARACTERISTICS | ||||||||
IOFF | Sleep mode output current | EN at 0 V, Single channel | 0 | μA | ||||
VOH | High-level output voltage | IOH = –4 mA, See Figure 5-1 | ISO7230C-Q1 | VCC – 0.4 | V | |||
ISO7231C-Q1 (5-V side) |
VCC – 0.8 | |||||||
IOH = –20 μA, See Figure 5-1 | VCC – 0.1 | |||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 5-1 | 0.4 | V | ||||
IOL = 20 μA, See Figure 5-1 | 0.1 | |||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||||
IIH | High-level input current | IN from 0 V to VCC | 10 | μA | ||||
IIL | Low-level input current | –10 | ||||||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 2 | pF | ||||
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 5-4 | 25 | 50 | kV/μs |