JAJSVN4A September 2011 – November 2024 ISO7231C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | See Figure 5-1 | 25 | 56 | ns | |
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 4 | ||||
tsk(pp) | Part-to-part skew (2) | 10 | ns | |||
tsk(o) | Channel-to-channel output skew | 0 | 4 | ns | ||
tr | Output signal rise time | See Figure 5-1 | 2.4 | ns | ||
tf | Output signal fall time | 2.3 | ||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 5-2 | 15 | 25 | ns | |
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 25 | |||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 25 | |||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 25 | |||
tfs | Failsafe output delay time from input power loss | See Figure 5-3 | 18 | μs |