JAJS350L September 2007 – October 2024 ISO7230C , ISO7231C , ISO7231M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For digital circuit boards operating below 150 Mbps, (or rise and fall times higher than 1 ns), and trace lengths of up to 10 inches, use standard FR-4 epoxy-glass as PCB material. FR-4 (Flame Retardant 4) meets the requirements of Underwriters Laboratories UL94-V0, and is preferred over cheaper alternatives due to the lower dielectric losses at high frequencies, less moisture absorption, greater strength and stiffness, and the self- extinguishing flammability-characteristics.