JAJSH14C March   2012  – March 2019 ISO7421E-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     概略回路図
  4. Pin Configuration and Functions
    1. Table 1. Pin Functions
  5. 静電気放電に関する注意事項
    1.     Device Images
      1. 5.1 Device Function Table
      2. 5.2 Available Options
  6. Absolute Maximum Ratings
  7. Thermal Information
  8. Recommended Operating Conditions
  9. Electrical Characteristics
  10. 10Switching Characteristics
  11. 11Electrical Characteristics
  12. 12Switching Characteristics
  13. 13Electrical Characteristics
  14. 14Switching Characteristics
  15. 15Electrical Characteristics
  16. 16Switching Characteristics
  17. 17Parameter Measurement Information
  18. 18Device Information
    1. 18.1 Package Characteristics
    2. 18.2 IEC 60664-1 Ratings Table
    3. 18.3 Insulation Characteristics
    4. 18.4 Regulatory Information
    5. 18.5 IEC Safety Limiting Values
    6. 18.6 Equivalent Input And Output Schematic Diagrams
  19. 19Typical Characteristics
  20. 20Revision History

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

VCC1 and VCC2 at 3.3 V ± 5%, TA = –40°C to 125°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH High-level output voltage IOH = –4 mA; See Figure 1 VCC –0.4 3 V
IOH = –20 µA; See Figure 1 VCC –0.1 3.3
VOL Low-level output voltage IOL = 4 mA; See Figure 1 0.2 0.4 V
IOL = 20 µA; See Figure 1 0 0.1
VI(HYS) Input threshold voltage hysteresis 400 mV
IIH High-level input current INx at 0 V or VCC µA
IIL Low-level input current –10 µA
CMTI Common-mode transient immunity VI = VCC or 0 V; See Figure 3 25 40 kV/µs
SUPPLY CURRENT (All inputs switching with square wave clock signal for dynamic ICC measurement)
ICC1 Supply current for VCC1 and VCC2 DC to 1 Mbps DC Input: VI = VCC or 0 V 1.8 2.8 mA
ICC2 AC Input: CL = 15 pF 1.8 2.8
ICC1 10 Mbps CL = 15 pF 2.2 3.2
ICC2 2.2 3.2
ICC1 25 Mbps 2.8 4.1
ICC2 2.8 4.1
ICC1 50 Mbps 3.8 5.8
ICC2 3.8 5.8