JAJSCP8D november 2016 – march 2023 ISO7710
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 7.5 | 12 | 18.5 | ns |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.2 | 5.1 | ns | ||
tsk(pp) | Part-to-part skew time(2) | 4.6 | ns | |||
tr | Output signal rise time | See Figure 7-1 | 1 | 3.5 | ns | |
tf | Output signal fall time | 1 | 3.5 | ns | ||
tDO | Default output delay time from input power loss | Measured from the time VCC1 goes below 1.7V. See Figure 7-2 |
0.1 | 0.3 | μs | |
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns |