12 Revision History
Changes from Revision G (June 2023) to Revision H (January 2024)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
- Updated electrical and switching characteristics to match device
performanceGo
Changes from Revision F (November 2022) to Revision G (June 2023)
- 標準名を次のように変更:「DIN V VDE V 0884-11:2017-01」から次のものに変更:「DIN EN IEC 60747-17 (VDE 0884-17)」 (ドキュメント全体を通して)Go
- ドキュメント全体を通して、IEC/EN/CSA 60950-1 規格への参照を削除Go
- ドキュメント全体を通して、すべての標準名から標準リビジョンおよび年への参照を削除Go
- Added Maximum impulse voltage (VIMP) per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Clarified method b test conditions of Apparent charge (qPD) Go
- Changed maximum working voltage value From: 250 VRMS To: 400 VRMS for DBQ-16 devices per GB 4943.1Go
- Changed working voltage lifetime margin from: 87.5% to: 50%, minimum
required insulation lifetime from: 37.5 years to: 30 years and insulation
lifetime per TDDB from: 135 years to: 169 years per DIN EN IEC 60747-17 (VDE
0884-17)Go
- Changed Figure 8-7 per DIN EN IEC 60747-17 (VDE 0884-17)Go
Changes from Revision E (February 2019) to Revision F (November 2022)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
Changes from Revision D (November 2018) to Revision E (February 2019)
- Changed CPG parameter description from "External clearance" to "External creepage"Go
Changes from Revision C (January 2018) to Revision D (November 2018)
- ドキュメント全体を通して編集上および体裁上の変更Go
- 次のように変更:「絶縁バリアの寿命:40 年超」を「推定寿命:100 年超」に変更 (セクション 1)Go
-
セクション 1 に「最大 5000VRMS の絶縁定格」を追加Go
-
セクション 1 に「最大 12.8kV のサージ能力」を追加 Go
-
セクション 1 に「絶縁バリアの両側で ±8kV の IEC 61000-4-2 接触放電保護」を追加Go
- 「車載用バージョンを利用可能:ISO776x-Q1」(セクション 1) を追加Go
- ドキュメント全体を通して「認定計画中」の表記を削除Go
-
セクション 2 の一覧を更新Go
-
図 3-1 を変更して直列絶縁コンデンサを表示Go
- Added table note to Data rate specificationGo
- Changed VIORM value for DW-16 package from "1414 VPK" to "2121 VPK
Go
- Changed VIOWM values for DW-16 package from "1000 VRMS" and "1414 VDC" to "1500 VRMS" and "2121 VDC"Go
- Updated certification informationGo
- Changed From: "Table 2" To: "Safety Related Certifications" in Table 7-1 table noteGo
- Changed Figure 7-3
Go
- Added Section 8.2.3.1 sub-section under Section 8.2.3 sectionGo
Changes from Revision B (November 2017) to Revision C (January 2018)
- Changed the CIO value for the DBQ package from 1.1 to 0.9 pFGo
Changes from Revision A (August 2017) to Revision B (November 2017)
- 「特長」および「安全関連の認定」表の CSA 認定の表現を変更
Go
- DBQ-16 パッケージの絶縁電圧を 2500VRMS から 3000VRMS に変更Go
- Added the maximum transient isolation voltage for the DW-16 package of the ISO7761, ISO7762, and ISO7763 devices and changed the maximum value for the DBQ-16 package from 3600 to 4242 for all devicesGo
- Changed table note and table condition of safety limiting valuesGo
- Added the supply current vs data rate graphs for the ISO7761, ISO7762, and ISO7763 in the Typical Characteristics sectionGo
Changes from Revision * (August 2017) to Revision A (August 2017)
- Deleted EN from the Common-Mode Transient Immunity Test Circuit figureGo
- Changed the VCC1 and VCC2 signals in the Typical ISO7761 Circuit Hook-up figureGo