JAJSU48A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOP-4 PACKAGE (DFG) | ||||||
IS | Safety limiting input current | RθJA=206.3oC/W, VF=1.5V, IO=0mA, TJ=150oC, TA=25oC | 400 | mA | ||
Safety limiting output current | RθJA=206.3oC/W, VF=1.5V, IF=20mA, TJ=150oC, TA=25oC | 270 | mA | |||
PS | Safety limiting total power | RθJA=206.3oC/W, TJ=150℃, TA=25oC | 610 | mW | ||
TS | Maximum safety temperature | 150 | oC |