JAJSU48A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TA | Ambient temperature | -55 | 125 | °C | |
TJ | Junction temperature | -55 | 150 | ||
IF(ON) | Input ON-state forward current | 0.8 | 20 | mA | |
IO | Output continuous load current at IF=3mA (1) | 150 | |||
VOFF | Output Blocking Voltage | 70 | V |