JAJSLE7 May 2021 ISOS141-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DBQ-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =109°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
209 | mA | ||
RθJA = 109°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
319 | mA | ||||
RθJA = 109°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See Figure 6-1 |
417 | |||||
PS | Safety input, output, or total power | RθJA = 109°C/W, TJ = 150°C, TA = 25°C See Figure 6-2 |
1147 | mW | ||
TS | Maximum safety temperature | 150 | °C |