JAJSLE7 May 2021 ISOS141-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -2mA; See Figure 8-1 | VCCO - 0.3 (1) | V | ||
VOL | Low-level output voltage | IOL = 2mA; See Figure 8-1 | 0.3 | V | ||
VIT+(IN) | Rising input switching threshold | 0.7 x VCCI (1) | V | |||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI (1) at INx or ENx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx or ENx | -10 | µA | ||
CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V; See Figure 8-4 | 85 | 100 | kV/us | |
Ci | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 1 MHz, VCC = 5 V | 2 | pF |