JAJSOV8A October 2023 – June 2024 ISOTMP35
PRODUCTION DATA
The features of the ISOTMP35 make the device versatile for various high voltage temperature-sensing applications. The ISOTMP35 can operated down to a 2.3V supply with 9µA current consumption. As a result, the device is also well designed for battery applications where a number of these batteries can be stacked for high voltage output.