JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIO | 1 | -- | Side 1 Logic supply |
IN | 2 | I | General purpose logic (GPIO) input (internal pull-down) |
TXD | 3 | I | Driver enable. If this pin is floating, the driver is disabled (internal pull-down) |
STB | 4 | I | Standby enable. Connect this pin to GNDIO in normal mode. If this pin is floating or logic high, driver is in standby mode. |
RXD | 5 | O | Receiver data output |
GNDIO | 6 | -- | Ground connection on side 1 for VIO. GNDIO and GND1 are not internally connected and need be shorted on PCB. |
NC | 7 | -- | Not connected internally |
EN/FLT | 8 | I/O |
Multi-function power converter enable input pin or fault output pin. Can only be used as either an input pin or an output pin.
|
VDD | 9 | -- | Side 1 DC-DC converter power supply |
GND1 | 10 | -- | Ground connections on side for VDD . GNDIO and GND1 are not internally connected and need be shorted on PCB. |
GND2 | 11 | -- | Ground connections on side for VISOOUT . GND2 and GISOIN are not internally connected and need be shorted direclty on PCB, or connected through a ferrite bead. |
VISOOUT | 12 | -- | Isolated power converter output voltage. VISOOUT and VISOIN need be shorted directly on PCB, or connected through a ferrite bead. |
VSIN | 13 | I | Power converter input . Pin 12 and pin 13 need be shorted directly on PCB. |
OUT | 14 | O | General purpose logic (GPIO) output (default output is low) |
GISOIN | 15, 16, 17 | -- | Ground connections for VISOIN. GND2 and GISOIN need be shorted direclty on PCB, or connected through a ferrite bead. |
CANL | 18 | I/O | Low-level CAN bus line |
CANH | 19 | I/O | High-level CAN bus line |
VISOIN | 20 | -- | Power supply input for CAN tranceiver. VISOIN and VISOOUT need be shorted direclty on PCB, or connected through a ferrite bead. |