JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
The input pulse is supplied by a generator having the following characteristics: PRR ≤ 125 kHz, 50% duty cycle, tr ≤ 6 ns, tf ≤ 6 ns, ZO = 50 Ω.
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-11.5 V | -12.5 V | 1000 mV | L | VOL |
12.5 V | 11.5 V | 1000 mV | L | |
-8.55 V | -9.45 V | 900 mV | L | |
9.45 V | 8.55 V | 900 mV | L | |
-8.75 V | -9.25 V | 500 mV | H | VOH |
9.25 V | 8.75 V | 500 mV | H | |
-11.8 V | -12.2 V | 400 mV | H | |
12.2 V | 11.8 V | 400 mV | H | |
Open | Open | X | H |