JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except bus pins | ±2000 | V |
CANH, CANL Bus pins w.r.t GND2(pin15/16/17) | ±12000 | ||||
V(ESD) | Electrostatic discharge | Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | V | |
V(ESD) | Electrostatic discharge | per IEC61000-4-2 contact discharge, CANH and CANL w.r.t. GND2 | ±8000 | V | |
V(ESD) | Electrostatic discharge | per IEC61000-4-2 contact discharge, CANH and CANL w.r.t. GND1 (across Isolation barrier) | ±8000 | V |