JAJSLI4A May 2021 – December 2021 ISOW1044
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VIO = VDD = 5.5 V, STB= GND1, CAN Bus load RL= 60 Ω, TXD=repetitive pattern of 1 ms time period with 990 µs LOW time, 10 µs HIGH time, Extra load on VISOOUT= 20 mA | 1060 | mW | ||
PD1 | Maximum power dissipation (side-1) | 490 | mW | |||
PD2 | Maximum power dissipation by (side-2) | 570 | mW |