JAJSNL9 July 2022 ISOW7721
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ISOW7721 | |||
EN_IO1 | 4 | I | Output Enable 1: When EN_IO1 is high or open then the channel output pin on side 1 is enabled. When EN_IO1 is low then the channel output pin on side 1 is in a high impedance state and the transmitter of the channel input pin on side 1 is disabled. |
EN_IO2 | 17 | I | Output Enable 2: When EN_IO2 is high or open then the channel output pin on side 2 is enabled. When EN_IO2 is low then the channel output pin on side 2 is in a high impedance state and the transmitter of the channel input pin on side 2 is disabled. |
GNDIO | 6 | — | Ground connection for VIO. GND1 and GNDIO need to be shorted on board. |
GISOIN | 15 | — | Ground connection for VISOIN. GND2 and GISOIN pins can be shorted on board or connected through a ferrite bead. See the Layout Section for more information. |
GND1 | 10 | — | Ground connection for VDD. GND1 and GNDIO needs to be shorted on board. |
GND2 | 11 | — | Ground connection for VISOOUT. GND2 and GISOIN pins can be shorted on board or connected through a ferrite bead. See the Layout Section for more information. |
INA | 2 | I | Input channel A |
INB | 18 | I | Input channel B |
CC | 8 | I/O | Multiple device pimary/secondary synchronization pin. When LF is set to GND1, CC is an output used to sync to an additional ISOW7721. When LF is set to VDD, CC is an input. Connect the CC pin of the primary device to all the secondary devices. Leave CC floating if unused. See Section 9.3.4 for more information. |
LF | 7 | I | Multiple device primary/secondary control logic. Connect the LF to GND1 when used as the primary device or to VDD if used as the secondary device. Tie LF to GND1 if used as a standalone device when not chaining the power converters. See Section 9.3.4 for more information. |
OUTA | 19 | O | Output channel A |
OUTB | 3 | O | Output channel B |
EN | 5 | I/O |
Power converter enable input pin: enables and disables the integrated DC-DC power converter. Connect directly to microcontroller or through a series current limiting resistor to use as an enable input pin. DC-DC power converter is enabled when EN is high to the VIO voltage level and disabled when low at GND1 voltage level. See Section 9.3.3 for more information |
VSEL | 13 | I | VISOOUT selection pin. VISOOUT = 5 V when VSEL shorted to VISOOUT. VISOOUT = 3.3 V, when VSEL shorted to GND2. For more information see the Device Functional Modes. |
VIO | 1 | — | Side 1 logic supply. |
VDD | 9 | — | Side 1 DC-DC converter power supply. |
VISOIN | 20 | — | Side 2 supply voltage for isolation channels. VISOIN and VISOOUT pins can be shorted on board or connected through a ferrite bead. See Section 10 for more information. |
VISOOUT | 12 | — | Isolated power converter output voltage. VISOIN and VISOOUT pins can be shorted on board or connected through a ferrite bead. See Section 10 for more information. |