JAJSNL9 July 2022 ISOW7721
PRODUCTION DATA
To design with this device, use the parameters listed in Table 10-1.
PARAMETER | VALUE |
---|---|
VDD input voltage | 3 V to 5.5 V |
VIO input voltage | 1.71 V to 5.5 V |
VISOIN input voltage | 1.71 V to 5.5 V |
VDD decoupling capacitors | 10 µF + 1 µF + 0.01 µF + optional additional capacitance |
VIO decoupling capacitors | 0.1 µF + optional additional capacitance |
VISOIN decoupling capacitors | 0.1 µF + optional additional capacitance |
VISOOUT decoupling capacitors | 10 µF + 1 µF + 0.01 µF + optional additional capacitance |
VISOOUT to VISOIN series inductor | BLM15ELX9331SN1D |
GND2 to GISOIN series inductor | BLM15ELX9331SN1D |
VIO series inductor | BLM15ELX9331SN1D |
VDD series inductor | BLM15ELX9331SN1D |
Because of very-high current flowing through the ISOW7721 VDD and VISOOUT supplies, higher decoupling capacitors typically provide better noise and ripple performance. Although a 10-µF capacitor is adequate, higher decoupling capacitors (such as 47 µF) on both the VDD and VISOOUT pins to the respective grounds are strongly recommended to achieve the best performance.