JAJSNL9 July 2022 ISOW7721
PRODUCTION DATA
Table 9-1 shows an overview of the device features.
PART NUMBER(1) | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT STATE | RATED ISOLATION(2) |
---|---|---|---|---|
ISOW7721 | 1 forward, 1 reverse | 100 Mbps | High | 5 kVRMS / 7071 VPK |
ISOW7721 with F suffix | Low |