JAJSNL9 July 2022 ISOW7721
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VDD = 5.5 V, VIO = 5.5 V, VISOOUT = VISOIN, IISOOUT = 100 mA, TJ = 150°C, TA ≤ 80°C, CL = 15 pF, input a 50-MHz 50% duty-cycle square wave | 1.48 | W | ||
PD1 | Maximum power dissipation (side-1) | 0.74 | W | |||
PD2 | Maximum power dissipation (side-2) | 0.74 | W |