JAJSNL9 July 2022 ISOW7721
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD = 5 V, VISOOUT = 5 V, VSEL = VISOOUT | ||||||
VISOOUT | Isolated supply voltage | External IISOOUT = 0 to 55 mA | 4.75 | 5 | 5.25 | V |
VISOOUT | Isolated supply voltage | External IISOOUT = 0 to 110 mA | 4.5 | 5 | 5.25 | V |
VISOOUT(LINE) | DC line regulation | IISOOUT = 55 mA, VDD = 4.5 V to 5.5 V | 2 | mV/V | ||
VISOOUT(LOAD) | DC load regulation | IISOOUT = 0 to 110 mA | 1% | |||
EFF | Efficiency at maximum load current (3) | IISOOUT = 110 mA, CLOAD = 0.01 µF || 10 µF; VI = VDD (ISOW772x); VI =0 V (ISOW772x with F suffix). |
46% | |||
VISOOUT(RIP) | Output ripple on isolated supply (pk-pk) | 20-MHz bandwidth, CLOAD = 0.01 µF || 20 µF, IISOOUT = 110 mA | 24 | mV | ||
IISOOUT_SC | DC current from VDD supply under short circuit on VISOOUT | VISOOUT shorted to GND2 | 250 | mA | ||
VDD = 5 V, VISOOUT = 3.3 V, VSEL = GND2 | ||||||
VISOOUT | Isolated supply voltage | External IISOOUT = 0 to 70 mA | 3.135 | 3.3 | 3.465 | V |
VISOOUT | Isolated supply voltage | External IISOOUT = 0 to 140 mA | 3.135 | 3.3 | 3.465 | V |
VISOOUT(LINE) | DC line regulation | IISOOUT = 70 mA, VDD = 4.5 V to 5.5 V | 2 | mV/V | ||
VISOOUT(LOAD) | DC load regulation | IISOOUT = 0 to 140 mA | 1% | |||
EFF | Efficiency at maximum load current (3) | IISOOUT = 140 mA, CLOAD = 0.01 µF || 10 µF; VI = VDD (ISOW772x); VI =0 V (ISOW772x with F suffix). |
36% | |||
VISOOUT(RIP) | Output ripple on isolated supply (pk-pk) | 20-MHz bandwidth , CLOAD = 0.01 µF || 20 µF, IISOOUT = 110 mA | 30 | mV | ||
IISOOUT_SC | DC current from VDD supply under short circuit on VISOOUT | VISOOUT shorted to GND2 | 250 | mA | ||
VDD = 3.3 V, VISOOUT = 3.3 V, VSEL = GND2 | ||||||
VISOOUT | Isolated supply voltage | External IISOOUT = 0 to 30 mA | 3.135 | 3.3 | 3.465 | V |
VISOOUT | Isolated supply voltage | External IISOOUT = 0 to 60 mA | 3.135 | 3.3 | 3.465 | V |
VISOOUT(LINE) | DC line regulation | IISOOUT = 30 mA, VDD = 3.0 V to 3.6 V | 2 | mV/V | ||
VISOOUT(LOAD) | DC load regulation | IISOOUT = 0 to 60 mA | 1% | |||
EFF | Efficiency at maximum load current (3) | IISOOUT = 60 mA, CLOAD = 0.01 µF || 10 µF; VI = VDD (ISOW772x); VI =0 V (ISOW772x with F suffix). |
43% | |||
VISOOUT(RIP) | Output ripple on isolated supply (pk-pk) | 20-MHz bandwidth, CLOAD = 0.01 µF || 20 µF, IISOOUT = 60 mA | 14 | mV | ||
IISOOUT_SC | DC current from VDD supply under short circuit on VISOOUT | VISOOUT shorted to GND2 | 185 | mA |