SLLSFK3 november 2022 ISOW7741-Q1 , ISOW7742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISOW7741-Q1 Channel Supply Current | |||||||
Supply current - Disable | EN_IO1 = EN_IO2 = 0 V; VI = VCCI(1) (ISOW7741-Q1); VI = 0 V (ISOW7741-Q1 with F suffix) |
IDD_IO | 2.8 | 4.1 | mA | ||
IISOIN | 4.3 | 6.3 | mA | ||||
EN_IO1 = EN_IO2 = 0 V; VI = 0 V (ISOW7741-Q1); VI = VCCI (ISOW7741-Q1 with F suffix) |
IDD_IO | 2.8 | 4.1 | mA | |||
IISOIN | 4.3 | 6.3 | mA | ||||
Channel Supply current - DC signal | EN_IO1 = EN_IO2 = VCCI; VI = VCCI (ISOW7741-Q1); VI = 0 V (ISOW7741-Q1 with F suffix) |
IDD_IO | 2.8 | 4.1 | mA | ||
IISOIN | 4.3 | 6.3 | mA | ||||
EN_IO1 = EN_IO2 = VCCI; VI = 0 V (ISOW7741-Q1); VI = VCCI (ISOW7741-Q1 with F suffix) |
IDD_IO | 6.1 | 8.4 | mA | |||
IISOIN | 5.5 | 7.9 | mA | ||||
Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | IDD_IO | 4.4 | 6.3 | mA | |
IISOIN | 4.9 | 7.1 | mA | ||||
10 Mbps | IDD_IO | 5 | 7 | mA | |||
IISOIN | 6.3 | 8.9 | mA | ||||
100 Mbps | IDD_IO | 12.2 | 14.2 | mA | |||
IISOIN | 25 | 32 | mA | ||||
ISOW7742-Q1 Channel Supply Current | |||||||
Supply current - Disable | EN_IO1 = EN_IO2 = 0 V; VI = VCCI(1) (ISOW7742-Q1); VI = 0 V (ISOW7742-Q1 with F suffix) |
IDD_IO | 3.1 | 4.7 | mA | ||
IISOIN | 3.9 | 5.6 | mA | ||||
EN_IO1 = EN_IO2 = 0 V; VI = 0 V (ISOW7742-Q1); VI = VCCI (ISOW7742-Q1 with F suffix) |
IDD_IO | 3.1 | 4.7 | mA | |||
IISOIN | 3.9 | 5.6 | mA | ||||
Channel Supply current - DC signal | EN_IO1 = EN_IO2 = VCCI; VI = VCCI (ISOW7742-Q1); VI = 0 V (ISOW7742-Q1 with F suffix) |
IDD_IO | 3.1 | 4.7 | mA | ||
IISOIN | 3.9 | 5.6 | mA | ||||
EN_IO1 = EN_IO2 = VCCI; VI = 0 V (ISOW7742-Q1); VI = VCCI (ISOW7742-Q1 with F suffix) |
IDD_IO | 5.4 | 7.7 | mA | |||
IISOIN | 6.2 | 8.5 | mA | ||||
Channel Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | IDD_IO | 4.2 | 6.3 | mA | |
IISOIN | 5.1 | 7.2 | mA | ||||
10 Mbps | IDD_IO | 5.5 | 7.6 | mA | |||
IISOIN | 6.3 | 8.3 | mA | ||||
100 Mbps | IDD_IO | 16.7 | 20 | mA | |||
IISOIN | 17.33 | 22 | mA |