SLLSFK3 november 2022 ISOW7741-Q1 , ISOW7742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Switching Characteristics Test Circuit and Voltage Waveforms | 6 | 11 | 16.2 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.6 | 4.7 | ns | |||
ENIO_tPLH, ENIO_tPHL | ENIO propagation delay time (opposite side) | See Enable/Disable Propagation Delay Time Test Circuit and Waveform | 220 | 474 | ns | ||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4.1 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
tr | Output signal rise time | See Switching Characteristics Test Circuit and Voltage Waveforms | 1.8 | 2.7 | ns | ||
tf | Output signal fall time | 1.6 | 2.4 | ns | |||
tPHZ | Channel disable propagation delay, high-to-high impedance output | See Enable/Disable Propagation Delay Time Test Circuit and Waveform | 230 | 300.4 | ns | ||
tPLZ | Channel disable propagation delay, low-to-high impedance output | 230 | 299.6 | ns | |||
tPZH | Channel enable propagation delay, high impedance-to-high output for ISOW774x-Q1 | 226 | 318.9 | ns | |||
Channel enable propagation delay, high impedance-to-high output for ISOW774x-Q1 with F suffix | 226 | 319.1 | ns | ||||
tPZL | Channel enable propagation delay, high impedance-to-low output for ISOW774x-Q1 | 225 | 317.9 | ns | |||
Channel enable propagation delay, high impedance-to-low output for ISOW774x-Q1 with F suffix | 225 | 317.6 | ns | ||||
tDO | Default output delay time from input power loss | Measured from the time VIO or VISOIN goes below 1.6 V at 10 mV/ns. See Default Output Delay Time Test Circuit and Voltage Waveforms | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.65 | ns |