SLLSFK3 november 2022 ISOW7741-Q1 , ISOW7742-Q1
PRODUCTION DATA
Table 9-1 shows an overview of the device features.
PART NUMBER(1) | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT STATE | RATED ISOLATION(2) |
---|---|---|---|---|
ISOW7741-Q1 | 3 forward, 1 reverse | 100 Mbps | High | 5 kVRMS / 7071 VPK |
ISOW7741-Q1 with F suffix | Low | |||
ISOW7742-Q1 | 2 forward, 2 reverse | High | ||
ISOW7742-Q1 with F suffix | Low |