JAJSJM0B june 2021 – april 2023 JFE150
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDS | Drain-to-source voltage | –40 | 40 | V | |
VGS, VGD | Gate-to-source, gate-to-drain voltage | –40 | 0.9 | V | |
VVCH | Voltage between VCH to D, G, or S | 40 | V | ||
VVCL | Voltage between VCL to D, G, or S | –40 | |||
IVCL, IVCH | Clamp diode current | DC | 20 | mA | |
50-ms pulse(2) | 200 | ||||
IDS | Drain-to-source current | –50 | 50 | mA | |
IGS, IGD | Gate-to-source, gate-to-drain current | –20 | 20 | mA | |
TA | Ambient temperature | –55 | 150 | °C | |
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –55 | 175 | °C |