JAJSJ74B August 2021 – August 2023 JFE2140
PRODUCTION DATA
The JFE2140 can be configured to provide a low-noise, high-input impedance single-ended amplifier stage that can be optimized for ultra-low noise performance at low power levels. This configuration is designed for battery-powered audio applications such as guitar pedals, amplifiers and handheld recorders. The OPA1692, a low-power, dual audio amplifier, is used for the composite voltage-feedback amplifier, as well as a rail-splitting amplifier that centers the ground voltage between the battery positive and negative voltage.