JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
If fext = 6 Mhz, tres = 6144, C = 10 0pF, and measured fcount = 3000 (decimal) (see sections Frequency Counter LSB (offset = 0x23) [reset = NA] through Frequency Counter MSB (offset = 0x25) [reset = NA]), then use Equation 9 to calculate sensor resonance frequency:
Now use Equation 10.
where
NOTE
The accuracy of a measurement largely depends upon the frequency of the external time-base clock (TBCLK). A higher frequency will provide better measurement accuracy. The maximum supported frequency is 8 MHz.