JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Min Resonating Frequency | |||||||
| R/W | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | Min Resonating Frequency | R/W | 0x45 |
Sets the minimum resonating frequency to approximately 20% below the lowest resonating frequency of the sensor with no target in front. Use Equation 11 to determine the value of register. Equation 11. N = 68.94 × log10(f / 2000)
where
Example: Sensor frequency (fsensor) = 1 MHz Equation 12. f = 0.8 × 1 MHz = 800 KHz
Equation 13. N = 68.94 × log10(800 KHz / 2000) = Round to nearest whole number (179.38) = 179 (Value to be programmed in the sensor frequency register)
|