JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Threshold Low[7:0] | Threshold Low[6] | Threshold Low[5] | Threshold Low[4] | Threshold Low[3] | Threshold Low[2] | Threshold Low[1] | Threshold Low[0] |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | Threshold Low LSB
Threshold Low[7:0] |
R/W | 0x00 |
Least significant byte of the threshold low value. This register is a buffer. A read reflects the current value of the threshold low [7:0] register. See the Comparator Threshold Low MSB (offset = 0x09) [reset = 0x00] section for details on updating the threshold low register. |