JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ODR[7] | ODR[6] | ODR[5] | ODR[4] | ODR[3] | ODR[2] | ODR[1] | ODR[0] |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | ODR LSB
ODR[7:0] |
R | NA |
LSB of output data rate. Sensor frequency can be calculated using the output data rate. See the Measuring Inductance section. |