JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
Rp_MAX sets the upper limit of the LDC1001-Q1 resonant impedance input range.
For example, if RP is measured at 18 kΩ, 18000 × 2 = 36000. Referring to Table 3, 38.785 kΩ is the smallest value larger than 36 kΩ, therefore Rp_MAX should be set to 0x11.
Setting Rp_MAX to a value not listed in Table 3 can result in indeterminate behavior.