JAJSF29A December 2014 – March 2018 LDC1312 , LDC1314
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply Voltage Range | 5 | V | |
Vi | Voltage on any pin | -0.3 | VDD+0.3 | V |
IA | Input current on any INx pin | -8 | 8 | mA |
ID | Input current on any Digital pin | -5 | 5 | mA |
Tj | Junction Temperature | -55 | 150 | °C |
Tstg | Storage temperature range | -65 | 150 | °C |