JAJSF29A December 2014 – March 2018 LDC1312 , LDC1314
PRODUCTION DATA.
The input deglitch filter suppresses EMI and ringing above the sensor frequency. It does not impact the conversion result as long as its bandwidth is configured to be above the maximum sensor frequency. The input deglitch filter can be configured in MUX_CONFIG.DEGLITCH register field as shown in Table 42. This setting applies to all channels. For optimal performance, it is recommended to select the lowest setting that exceeds the highest sensor oscillation frequency for all selected channels. For example, if the maximum sensor frequency is 2.8 MHz, choose MUX_CONFIG.DEGLITCH = b100 (3.3 MHz).
CHANNEL(1) | MUX_CONFIG.DEGLITCH REGISTER VALUE | DEGLITCH FREQUENCY |
---|---|---|
ALL | b001 | 1.0 MHz |
ALL | b100 | 3.3 MHz |
ALL | b101 | 10 MHz |
ALL | b011 | 33 MHz |