JAJSF30A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ERR_UR1 | ERR_OR1 | ERR_WD1 | ERR_AE1 | DATA1[27:16] | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA1[27:16] | |||||||
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | ERR_UR1 | R | 0 | Channel 1 Conversion Under-range Error Flag
Cleared by reading the bit. |
14 | ERR_OR1 | R | 0 | Channel 1 Conversion Over-range Error Flag
Cleared by reading the bit. |
13 | ERR_WD1 | R | 0 | Channel 1 Conversion Watchdog Timeout Error Flag
Cleared by reading the bit. |
12 | ERR_AE1 | R | 0 | Channel 1 Conversion Amplitude Error Flag
Cleared by reading the bit. |
11:0 | DATA1[27:16] | R | 0x000 | Channel 1 MSB Conversion Result (MSB) |