JAJSF30A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
Channel 0 provides a high sensor current drive mode to drive sensor coils with a typical drive current >3.5 mA. This feature can be used to drive sensors with an RP lower than 350 Ω. Set the HIGH_CURRENT_DRV field to b1 to enable this mode. This drive mode is only available on Channel 0, and can only be enabled in single channel mode (AUTOSCAN_EN = 0).