JAJSF30A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
Example of a multi-channel implementation using the LDC1612. This example is representative of an axial displacement application, in which the target movement is perpendicular to the plane of the coil. The second channel can be used to sense proximity of a second target, or it can be used for environmental compensation by connecting a reference coil.