JAJSDP1B December 2016 – April 2017 LDC2112 , LDC2114
PRODUCTION DATA.
LDC2112/LDC2114は、16ピンのDSBGAまたはTSSOPパッケージで供給されます。0.4mmピッチのDSBGAパッケージは、非常に小型の1.6×1.6mm (公称)の本体サイズで、最大高さは0.4mmです。0.65mmピッチのTSSOPパッケージは5.0×4.4mm (公称)の本体サイズで、最大高さは1.2mmです。